How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LL: | 5.25 in |
| AA: | 15.19 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AF: | 0.38 | AB: | 6.76 |
| H: | 0.53 in | AK: | 4.5 |
| I: | 7.5 in | D: | 4.88 |
| G: | 3.63 | BD: | 5.88 |
| AE2: | 0.97 | LM: | 13.21 |
| T: | 2.25 | P: | 4.62 in |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | U: | 1.25 in |
Technical Specifications
| Model Code: | 52YFC | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 1/2 X 3.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.250 in |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

