How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | BE: | 0.38 in |
| BF: | 0.41 | I: | 7.5 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | V: | 4.26 in |
| BD: | 5.88 | U: | 1.25 in |
| P: | 4.62 in | L: | 10.88 in |
| AA: | 15.19 | G: | 3.63 |
| T: | 2.25 | AJ: | 5.88 |
| D: | 4.88 | LL: | 5.25 in |
| AK: | 4.5 | AB: | 6.76 |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Series Code: | OE |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.29 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.250 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 36 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

