How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AF: | 0.38 |
| V: | 4.26 in | T: | 2.25 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AB: | 6.76 |
| I: | 7.5 in | H: | 0.53 in |
| LM: | 13.21 | U: | 1.25 in |
| BF: | 0.41 | L: | 10.88 in |
| AG: | 10.5 | AJ: | 5.88 |
| G: | 3.63 | AE2: | 0.97 |
| P: | 4.62 in | LL: | 5.25 in |
| AK: | 4.5 | AA: | 15.19 |
Technical Specifications
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.250 in |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 341 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 28.2 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.00 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

