How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 4.62 in |
| L: | 10.88 in | BE: | 0.38 in |
| AE2: | 0.97 | BD: | 5.88 |
| V: | 4.26 in | BF: | 0.41 |
| U: | 1.25 in | AB: | 6.76 |
| D: | 4.88 | LM: | 13.21 |
| I: | 7.5 in | AJ: | 5.88 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AG: | 10.5 |
| G: | 3.63 | T: | 2.25 |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Assembly: | YFC-2 |
| Bore Code: | 36 | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 28.2 | Ratio Range: | 5:1 |
| Output RPM: | 341 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.250 in | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

