How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AJ: | 5.88 |
| AB: | 6.76 | LL: | 5.25 in |
| AF: | 0.38 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 10.5 |
| L: | 10.88 in | H: | 0.53 in |
| D: | 4.88 | G: | 3.63 |
| AE2: | 0.97 | I: | 7.5 in |
| P: | 4.62 in | BD: | 5.88 |
| BF: | 0.41 | AA: | 15.19 |
| LM: | 13.21 | V: | 4.26 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.14 | Output Key: | 1/2 X 3.00 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 36 | Product Type: | Right Angle |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.250 in |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

