How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| U: | 1.25 in | AG: | 10.5 |
| LM: | 13.21 | H: | 0.53 in |
| AK: | 4.5 | I: | 7.5 in |
| V: | 4.26 in | BE: | 0.38 in |
| BD: | 5.88 | L: | 10.88 in |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 | D: | 4.88 |
| AA: | 15.19 | AB: | 6.76 |
| T: | 2.25 | AE2: | 0.97 |
| P: | 4.62 in | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Diameter (in): | 2.250 in | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

