How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AK: | 4.5 |
| LL: | 5.25 in | BF: | 0.41 |
| BD: | 5.88 | U: | 1.25 in |
| T: | 2.25 | AG: | 10.5 |
| BE: | 0.38 in | AB: | 6.76 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| D: | 4.88 | P: | 4.62 in |
| V: | 4.26 in | LM: | 13.21 |
| AF: | 0.38 | AJ: | 5.88 |
| I: | 7.5 in | L: | 10.88 in |
| H: | 0.53 in | AA: | 15.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.00 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Output Diameter (in): | 2.250 in | Bore Code: | 36 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

