How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 3.63 |
| T: | 2.25 | LL: | 5.25 in |
| V: | 4.26 in | U: | 1.25 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AG: | 10.5 | AK: | 4.5 |
| AE2: | 0.97 | P: | 4.62 in |
| AF: | 0.38 | D: | 4.88 |
| I: | 7.5 in | AB: | 6.76 |
| AA: | 15.19 | BD: | 5.88 |
| L: | 10.88 in | BF: | 0.41 |
| AJ: | 5.88 | LM: | 13.21 |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 24 | Bore Code: | 36 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.250 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

