How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LM: | 13.21 |
| T: | 2.25 | H: | 0.53 in |
| AJ: | 5.88 | L: | 10.88 in |
| AF: | 0.38 | D: | 4.88 |
| AA: | 15.19 | I: | 7.5 in |
| BD: | 5.88 | AB: | 6.76 |
| AE2: | 0.97 | U: | 1.25 in |
| LL: | 5.25 in | G: | 3.63 |
| V: | 4.26 in | AG: | 10.5 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| AK: | 4.5 | P: | 4.62 in |
Technical Specifications
| Assembly: | YFC-2 | Bore Code: | 36 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 24 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.00 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.250 in | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

