How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BF: | 0.41 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AK: | 4.5 |
| LL: | 5.25 in | AG: | 10.5 |
| AJ: | 5.88 | AB: | 6.76 |
| P: | 4.62 in | U: | 1.25 in |
| T: | 2.25 | AE2: | 0.97 |
| G: | 3.63 | L: | 10.88 in |
| LM: | 13.21 | D: | 4.88 |
| BE: | 0.38 in | BD: | 5.88 |
| H: | 0.53 in | V: | 4.26 in |
Technical Specifications
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Key: | 1/2 X 3.00 |
| Output Diameter (in): | 2.250 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Bore Code: | 36 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 80:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

