How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| G: | 3.63 | AG: | 10.5 |
| L: | 10.88 in | D: | 4.88 |
| AE2: | 0.97 | LL: | 5.25 in |
| AK: | 4.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| BF: | 0.41 | P: | 4.62 in |
| BD: | 5.88 | U: | 1.25 in |
| AA: | 15.19 | AJ: | 5.88 |
| LM: | 13.21 | T: | 2.25 |
| H: | 0.53 in | V: | 4.26 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.250 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 1/2 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.91 | Assembly: | YFC-2 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

