How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BD: | 9 |
| LL: | 5.25 in | L: | 10.88 in |
| G: | 3.63 | T: | 2.25 |
| AE2: | 0.97 | D: | 4.88 |
| H: | 0.53 in | AB: | 6.76 |
| L1: | 14.3 in | V: | 4.26 in |
| I: | 7.5 in | U: | 1.25 in |
| BE1: | 0.5 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Diameter (in): | 2.250 in | Output RPM: | 175 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/2 X 3.00 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

