How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 1.25 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AA: | 15.19 |
| AJ: | 7.25 | V: | 4.26 in |
| AE2: | 0.97 | AG: | 10.5 |
| P: | 4.62 in | D: | 4.88 |
| L1: | 14.3 in | T: | 2.25 |
| BE1: | 0.5 in | I: | 7.5 in |
| AK: | 8.5 | AB: | 6.76 |
| AF: | 0.38 | H: | 0.53 in |
| BF: | 0.53 | G: | 3.63 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 9.38 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Gear Type: | Worm | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Output Key: | 1/2 X 3.00 | Output Diameter (in): | 2.250 in |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

