How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AK: | 8.5 |
| AG: | 10.5 | L1: | 14.3 in |
| H: | 0.53 in | T: | 2.25 |
| AJ: | 7.25 | AF: | 0.38 |
| LL: | 5.25 in | V: | 4.26 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | BE1: | 0.5 in |
| AB: | 6.76 | BF: | 0.53 |
| AE2: | 0.97 | I: | 7.5 in |
| P: | 4.62 in | BD: | 9 |
| U: | 1.25 in | G: | 3.63 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.250 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 25:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.00 |
| Bore Code: | 36 | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 9.38 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

