How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AE2: | 0.97 |
| P: | 4.62 in | BF: | 0.53 |
| D: | 4.88 | H: | 0.53 in |
| LL: | 5.25 in | AG: | 10.5 |
| G: | 3.63 | L: | 10.88 in |
| I: | 7.5 in | BD: | 9 |
| AB: | 6.76 | BE1: | 0.5 in |
| AJ: | 7.25 | L1: | 14.3 in |
| AA: | 15.19 | AF: | 0.38 |
| V: | 4.26 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | T: | 2.25 |
Technical Specifications
| Bore Code: | 36 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 9.38 |
| Assembly: | YFC-2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Output Diameter (in): | 2.250 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

