How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AJ: | 7.25 |
| BD: | 9 | LL: | 5.25 in |
| BF: | 0.53 | D: | 4.88 |
| AG: | 10.5 | AF: | 0.38 |
| BE1: | 0.5 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | L: | 10.88 in |
| T: | 2.25 | AK: | 8.5 |
| L1: | 14.3 in | H: | 0.53 in |
| G: | 3.63 | I: | 7.5 in |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| Output Diameter (in): | 2.250 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 9.38 |
| Service Factor: | 1 | Bore Code: | 36 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

