How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| BD: | 9 | AF: | 0.38 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | V: | 4.26 in |
| AB: | 6.76 | U: | 1.25 in |
| AK: | 8.5 | AE2: | 0.97 |
| BF: | 0.53 | H: | 0.53 in |
| LL: | 5.25 in | L: | 10.88 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 2.25 | D: | 4.88 |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 8.04 | Motor Frame Size: | 180TC |
| Ratio Range: | 30:1 | Output Key: | 1/2 X 3.00 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.250 in |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Series Code: | OE |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

