How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| AJ: | 7.25 | AG: | 10.5 |
| U: | 1.25 in | P: | 4.62 in |
| I: | 7.5 in | D: | 4.88 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| G: | 3.63 | BF: | 0.53 |
| AB: | 6.76 | L1: | 14.3 in |
| L: | 10.88 in | T: | 2.25 |
| AA: | 15.19 | BE1: | 0.5 in |
| LL: | 5.25 in | BD: | 9 |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Bore Code: | 36 |
| Output RPM: | 341 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Service Factor: | 1 |
| Output Key: | 1/2 X 3.00 | Output Diameter (in): | 2.250 in |
| Input HP @ 1750 RPM: | 28.2 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

