How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | AF: | 0.38 |
| I: | 7.5 in | AK: | 8.5 |
| H: | 0.53 in | D: | 4.88 |
| BE1: | 0.5 in | AE2: | 0.97 |
| BF: | 0.53 | L: | 10.88 in |
| U: | 1.25 in | AA: | 15.19 |
| V: | 4.26 in | T: | 2.25 |
| G: | 3.63 | AB: | 6.76 |
| BD: | 9 | L1: | 14.3 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Output RPM: | 341 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.00 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 2.250 in | Motor Frame Size: | 180TC |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 28.2 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

