How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | U: | 1.25 in |
| I: | 7.5 in | AA: | 15.19 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| D: | 4.88 | AG: | 10.5 |
| BF: | 0.53 | LL: | 5.25 in |
| AB: | 6.76 | T: | 2.25 |
| P: | 4.62 in | AE2: | 0.97 |
| AK: | 8.5 | G: | 3.63 |
| BD: | 9 | L1: | 14.3 in |
| L: | 10.88 in | H: | 0.53 in |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Output RPM: | 35 |
| Output Diameter (in): | 2.250 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Bore Code: | 36 | Input HP @ 1750 RPM: | 5.14 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Ratio: | 50:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.00 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

