How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | H: | 0.53 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AB: | 6.76 |
| V: | 4.26 in | BD: | 9 |
| D: | 4.88 | U: | 1.25 in |
| BF: | 0.53 | AE2: | 0.97 |
| AA: | 15.19 | AG: | 10.5 |
| P: | 4.62 in | T: | 2.25 |
| BE1: | 0.5 in | L1: | 14.3 in |
| AF: | 0.38 | LL: | 5.25 in |
| L: | 10.88 in | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Model Code: | 52YFC |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 36 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio: | 60:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.00 | Service Factor: | 1 |
| Output Diameter (in): | 2.250 in | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

