How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| U: | 1.25 in | AG: | 10.5 |
| AF: | 0.38 | L1: | 14.3 in |
| L: | 10.88 in | BF: | 0.53 |
| P: | 4.62 in | H: | 0.53 in |
| AK: | 8.5 | AB: | 6.76 |
| AA: | 15.19 | BD: | 9 |
| V: | 4.26 in | T: | 2.25 |
| AE2: | 0.97 | BE1: | 0.5 in |
| AJ: | 7.25 | D: | 4.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.00 |
| Series Code: | OE | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Bore Code: | 36 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.27 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.250 in |
| Model Code: | 52YFC | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

