How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | U: | 1.25 in |
| AE2: | 0.97 | L1: | 14.3 in |
| AG: | 10.5 | V: | 4.26 in |
| T: | 2.25 | P: | 4.62 in |
| G: | 3.63 | D: | 4.88 |
| AA: | 15.19 | AB: | 6.76 |
| BD: | 9 | L: | 10.88 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 2.250 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 24 | Output Key: | 1/2 X 3.00 |
| Bore Code: | 36 | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

