How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| AG: | 10.5 | AJ: | 7.25 |
| LL: | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | V: | 4.26 in |
| H: | 0.53 in | L: | 10.88 in |
| AA: | 15.19 | T: | 2.25 |
| L1: | 14.3 in | D: | 4.88 |
| U: | 1.25 in | AB: | 6.76 |
| I: | 7.5 in | P: | 4.62 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Output Diameter (in): | 2.250 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.00 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.91 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio: | 80:1 | Series Code: | OE |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

