How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | I: | 7.5 in |
| AK: | 8.5 | U: | 1.25 in |
| T: | 2.25 | AB: | 6.76 |
| LL: | 5.25 in | BF: | 0.53 |
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.38 | D: | 4.88 |
| BD: | 9 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| P: | 4.62 in | AE2: | 0.97 |
| AA: | 15.19 | G: | 3.63 |
| BE1: | 0.5 in | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-2 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.00 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.250 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 19.4 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Service Factor: | 1 | Bore Code: | 36 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

