How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | L1: | 14.3 in |
| P: | 4.62 in | BD: | 9 |
| G: | 3.63 | AB: | 6.76 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| T: | 2.25 | AA: | 15.19 |
| AG: | 10.5 | AJ: | 7.25 |
| V: | 4.26 in | H: | 0.53 in |
| U: | 1.25 in | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | I: | 7.5 in |
Technical Specifications
| Ratio: | 10:1 | Bore Code: | 36 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 19.4 | Output Key: | 1/2 X 3.00 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Output Diameter (in): | 2.250 in |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

