How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.53 |
| AA: | 15.19 | LL: | 5.25 in |
| D: | 4.88 | H: | 0.53 in |
| G: | 3.63 | BD: | 9 |
| BE1: | 0.5 in | L: | 10.88 in |
| AE2: | 0.97 | L1: | 14.3 in |
| T: | 2.25 | V: | 4.26 in |
| AJ: | 7.25 | AB: | 6.76 |
| AK: | 8.5 | U: | 1.25 in |
| AG: | 10.5 | AF: | 0.38 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.00 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 2.250 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Bore Code: | 36 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

