How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 3.63 |
| I: | 7.5 in | AF: | 0.38 |
| D: | 4.88 | V: | 4.26 in |
| T: | 2.25 | AK: | 8.5 |
| P: | 4.62 in | U: | 1.25 in |
| AA: | 15.19 | L1: | 14.3 in |
| LL: | 5.25 in | BF: | 0.53 |
| AE2: | 0.97 | AG: | 10.5 |
| H: | 0.53 in | L: | 10.88 in |
| AB: | 6.76 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.07 | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.250 in | Bore Code: | 36 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.00 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

