How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AJ: | 7.25 |
| AG: | 10.5 | AA: | 15.19 |
| AE2: | 0.97 | D: | 4.88 |
| T: | 2.25 | P: | 4.62 in |
| I: | 7.5 in | BD: | 9 |
| AB: | 6.76 | G: | 3.63 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BF: | 0.53 | L: | 10.88 in |
| AF: | 0.38 | U: | 1.25 in |
| H: | 0.53 in | L1: | 14.3 in |
| AK: | 8.5 | LL: | 5.25 in |
Technical Specifications
| Ratio Range: | 20:1 | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Output Key: | 1/2 X 3.00 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Ratio: | 20:1 | Series Code: | OE |
| Output Diameter (in): | 2.250 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

