How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| LL: | 5.25 in | AF: | 0.38 |
| BF: | 0.53 | L1: | 14.3 in |
| AG: | 10.5 | T: | 2.25 |
| H: | 0.53 in | V: | 4.26 in |
| AK: | 8.5 | BE1: | 0.5 in |
| U: | 1.25 in | L: | 10.88 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | D: | 4.88 |
| P: | 4.62 in | AB: | 6.76 |
| AA: | 15.19 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Output RPM: | 70 | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Bore Code: | 36 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.250 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

