How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | H: | 0.53 in |
| D: | 4.88 | V: | 4.26 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 10.5 | AK: | 8.5 |
| G: | 3.63 | BD: | 9 |
| AJ: | 7.25 | L1: | 14.3 in |
| AA: | 15.19 | T: | 2.25 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| I: | 7.5 in | P: | 4.62 in |
| LL: | 5.25 in | AB: | 6.76 |
| U: | 1.25 in | L: | 10.88 in |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.250 in | Ratio Range: | 25:1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Ratio: | 25:1 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

