How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| G: | 3.63 | AA: | 15.19 |
| AF: | 0.38 | D: | 4.88 |
| AJ: | 7.25 | BD: | 9 |
| LL: | 5.25 in | AG: | 10.5 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AE2: | 0.97 |
| BE1: | 0.5 in | U: | 1.25 in |
| H: | 0.53 in | P: | 4.62 in |
| L1: | 14.3 in | T: | 2.25 |
| AK: | 8.5 | L: | 10.88 in |
Technical Specifications
| Model Code: | 52YFC | Motor Frame Size: | 210TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 9.38 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 36 | Assembly: | YFC-2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 2.250 in |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 25:1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

