How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | LL: | 5.25 in |
| AB: | 6.76 | BD: | 9 |
| AA: | 15.19 | L: | 10.88 in |
| BF: | 0.53 | I: | 7.5 in |
| G: | 3.63 | BE1: | 0.5 in |
| D: | 4.88 | AG: | 10.5 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AJ: | 7.25 |
| H: | 0.53 in | AF: | 0.38 |
| U: | 1.25 in | V: | 4.26 in |
| T: | 2.25 | L1: | 14.3 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.250 in | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.00 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Bore Code: | 36 | Service Factor: | 1 |
| Assembly: | YFC-2 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.38 | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

