How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| D: | 4.88 | BE1: | 0.5 in |
| U: | 1.25 in | I: | 7.5 in |
| V: | 4.26 in | L1: | 14.3 in |
| AG: | 10.5 | G: | 3.63 |
| AA: | 15.19 | AF: | 0.38 |
| T: | 2.25 | P: | 4.62 in |
| L: | 10.88 in | AK: | 8.5 |
| BD: | 9 | AE2: | 0.97 |
| LL: | 5.25 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 2.250 in | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output Key: | 1/2 X 3.00 | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 36 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 6.29 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

