How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | L1: | 14.3 in |
| P: | 4.62 in | U: | 1.25 in |
| AA: | 15.19 | AB: | 6.76 |
| AE2: | 0.97 | BF: | 0.53 |
| V: | 4.26 in | L: | 10.88 in |
| AF: | 0.38 | T: | 2.25 |
| AJ: | 7.25 | I: | 7.5 in |
| LL: | 5.25 in | AG: | 10.5 |
| G: | 3.63 | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 36 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2.250 in | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 5:1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output RPM: | 341 | Output Key: | 1/2 X 3.00 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Model Code: | 52YFC | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

