How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | U: | 1.25 in |
| AK: | 8.5 | L1: | 14.3 in |
| AJ: | 7.25 | I: | 7.5 in |
| AB: | 6.76 | AG: | 10.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | G: | 3.63 |
| D: | 4.88 | P: | 4.62 in |
| AF: | 0.38 | AE2: | 0.97 |
| AA: | 15.19 | T: | 2.25 |
| L: | 10.88 in | BE1: | 0.5 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 341 | Series Code: | OE |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 2.250 in |
| Input HP @ 1750 RPM: | 28.2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Bore Code: | 36 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

