How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AB: | 6.76 | G: | 3.63 |
| T: | 2.25 | AE2: | 0.97 |
| AA: | 15.19 | L: | 10.88 in |
| D: | 4.88 | H: | 0.53 in |
| P: | 4.62 in | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AJ: | 7.25 | BD: | 9 |
| LL: | 5.25 in | U: | 1.25 in |
| V: | 4.26 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210TC | Bore Code: | 36 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.14 |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output RPM: | 35 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.250 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.00 |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

