How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 4.62 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | G: | 3.63 |
| BD: | 9 | V: | 4.26 in |
| AK: | 8.5 | AJ: | 7.25 |
| AA: | 15.19 | BE1: | 0.5 in |
| D: | 4.88 | L: | 10.88 in |
| LL: | 5.25 in | BF: | 0.53 |
| T: | 2.25 | AF: | 0.38 |
| AE2: | 0.97 | I: | 7.5 in |
| U: | 1.25 in | L1: | 14.3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Key: | 1/2 X 3.00 | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 24 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.250 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

