How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BE1: | 0.5 in |
| P: | 4.62 in | AJ: | 7.25 |
| G: | 3.63 | L1: | 14.86 in |
| AF: | 0.38 | AK: | 8.5 |
| U: | 1.25 in | BF: | 0.53 |
| AG: | 10.5 | BD: | 9 |
| D: | 4.88 | V: | 4.26 in |
| L: | 10.88 in | I: | 7.5 in |
| H: | 0.53 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | T: | 2.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Bore Code: | 36 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Diameter (in): | 2.250 in |
| Output Key: | 1/2 X 3.00 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.4 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

