How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | L: | 10.88 in |
| T: | 2.25 | AK: | 8.5 |
| AE2: | 0.97 | AB: | 6.76 |
| G: | 3.63 | U: | 1.25 in |
| L1: | 14.86 in | D: | 4.88 |
| AG: | 10.5 | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BD: | 9 |
| LL: | 5.25 in | AF: | 0.38 |
| AJ: | 7.25 | H: | 0.53 in |
Technical Specifications
| Output Key: | 1/2 X 3.00 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 2.07 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Assembly: | YFC-2 |
| Bore Code: | 36 | Output Diameter (in): | 2.250 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

