How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | U: | 1.25 in |
| H: | 0.53 in | P: | 4.62 in |
| AG: | 10.5 | BD: | 9 |
| V: | 4.26 in | L1: | 14.86 in |
| AK: | 8.5 | AF: | 0.38 |
| BF: | 0.53 | L: | 10.88 in |
| I: | 7.5 in | AA: | 15.19 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AB: | 6.76 | LL: | 5.25 in |
| D: | 4.88 | T: | 2.25 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.250 in |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.00 |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

