How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AK: | 8.5 |
| AF: | 0.38 | H: | 0.53 in |
| I: | 7.5 in | AA: | 15.19 |
| V: | 4.26 in | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.97 |
| AJ: | 7.25 | AB: | 6.76 |
| P: | 4.62 in | L1: | 14.86 in |
| T: | 2.25 | U: | 1.25 in |
| AG: | 10.5 | L: | 10.88 in |
| BD: | 9 | LL: | 5.25 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Bore Code: | 36 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.00 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.250 in | Input RPM: | 1,750 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 11.3 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

