How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| P: | 4.62 in | D: | 4.88 |
| BD: | 9 | L1: | 14.86 in |
| AB: | 6.76 | AJ: | 7.25 |
| I: | 7.5 in | L: | 10.88 in |
| T: | 2.25 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| AA: | 15.19 | V: | 4.26 in |
| U: | 1.25 in | G: | 3.63 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.00 |
| Input HP @ 1750 RPM: | 9.38 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 36 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.250 in |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 25:1 |
| Model Code: | 52YFC | Series Code: | OE |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

