How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| I: | 7.5 in | AA: | 15.19 |
| D: | 4.88 | AB: | 6.76 |
| BD: | 9 | V: | 4.26 in |
| AE2: | 0.97 | L: | 10.88 in |
| L1: | 14.86 in | AJ: | 7.25 |
| AF: | 0.38 | AG: | 10.5 |
| LL: | 5.25 in | H: | 0.53 in |
| T: | 2.25 | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 36 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 2.250 in |
| Input HP @ 1750 RPM: | 8.04 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

