How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| AG: | 10.5 | V: | 4.26 in |
| AB: | 6.76 | AJ: | 7.25 |
| T: | 2.25 | L1: | 14.86 in |
| BD: | 9 | BE1: | 0.5 in |
| L: | 10.88 in | U: | 1.25 in |
| LL: | 5.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AK: | 8.5 | AE2: | 0.97 |
| BF: | 0.53 | I: | 7.5 in |
| G: | 3.63 | H: | 0.53 in |
Technical Specifications
| Ratio: | 30:1 | Motor Frame Size: | 250TC |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| Bore Code: | 36 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.04 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.250 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 1/2 X 3.00 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

