How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | L1: | 14.86 in |
| H: | 0.53 in | AF: | 0.38 |
| P: | 4.62 in | AA: | 15.19 |
| BF: | 0.53 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AB: | 6.76 | T: | 2.25 |
| BE1: | 0.5 in | U: | 1.25 in |
| BD: | 9 | AJ: | 7.25 |
| D: | 4.88 | AE2: | 0.97 |
| G: | 3.63 | AK: | 8.5 |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.29 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.250 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.00 |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Bore Code: | 36 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 43.8 | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

