How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BD: | 9 | V: | 4.26 in |
| AG: | 10.5 | P: | 4.62 in |
| AB: | 6.76 | H: | 0.53 in |
| BF: | 0.53 | L: | 10.88 in |
| T: | 2.25 | AA: | 15.19 |
| AJ: | 7.25 | AF: | 0.38 |
| L1: | 14.86 in | AE2: | 0.97 |
| LL: | 5.25 in | U: | 1.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| G: | 3.63 | D: | 4.88 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.29 | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.250 in | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 2 | Bore Code: | 36 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

