How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BD: | 9 |
| U: | 1.25 in | L: | 10.88 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | AG: | 10.5 |
| AF: | 0.38 | BF: | 0.53 |
| V: | 4.26 in | G: | 3.63 |
| H: | 0.53 in | AE2: | 0.97 |
| BE1: | 0.5 in | AB: | 6.76 |
| T: | 2.25 | AA: | 15.19 |
| I: | 7.5 in | LL: | 5.25 in |
| P: | 4.62 in | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.250 in |
| Bore Code: | 36 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 28.2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Output RPM: | 341 | Center Distance (in): | 5.25 |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

