How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AG: | 10.5 |
| L: | 10.88 in | T: | 2.25 |
| AA: | 15.19 | AE2: | 0.97 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AB: | 6.76 | P: | 4.62 in |
| H: | 0.53 in | BF: | 0.53 |
| V: | 4.26 in | D: | 4.88 |
| AJ: | 7.25 | AF: | 0.38 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| BD: | 9 | AK: | 8.5 |
| L1: | 14.86 in | I: | 7.5 in |
Technical Specifications
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Output Key: | 1/2 X 3.00 | Output RPM: | 35 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.250 in |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

