How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L: | 10.88 in |
| AF: | 0.38 | BE1: | 0.5 in |
| H: | 0.53 in | I: | 7.5 in |
| AE2: | 0.97 | D: | 4.88 |
| AB: | 6.76 | L1: | 14.86 in |
| AG: | 10.5 | BD: | 9 |
| AA: | 15.19 | AJ: | 7.25 |
| G: | 3.63 | P: | 4.62 in |
| LL: | 5.25 in | V: | 4.26 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| T: | 2.25 | BF: | 0.53 |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Series Code: | OE | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Output Diameter (in): | 2.250 in |
| Shaft Seal Material: | Viton | Bore Code: | 36 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

